Rexnord Viva 7393098 Capscrew Kits Elastomeric Coupling Parts & Kits - 7393098
Part #:10287671
Catalog #:7393098
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | M6 | Coupling Style: | Metric |
| Coupling Type: | Elastomeric | Hardware Material: | Stainless Steel |
| Product: | Stainless Steel Style Capscrew Kits-Viva | Series: | Capscrew Kits |
General Specifications
| UPC: | 793699311624 | Weight: | 1.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 4.00 IN | Country of Origin: | China |

