Centa Centaflex CU_005390 Centaflex-H Torsionally Stiff Couplings - CU_005390
Part #:10721516
Catalog #:CU_005390
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 7,081 in/lbs | Continuous Torque Rating (Nm): | 800 N·m |
| Coupling Size: | 50 | Coupling Style: | Element |
| Inner Diameter (in): | 3.9 in | Inner Diameter (mm): | 100 mm |
| Product: | Centaflex-H Type 0 | Series: | Centaflex-H |
General Specifications
| UPC: | 782935292230 | Weight: | 0.64 KG |
| HTC: | 8483908010 | Country of Origin: | Germany |

