Centa Centaflex CU_005568 Centaflex-H Torsionally Stiff Couplings - CU_005568
Part #:10722151
Catalog #:CU_005568
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 1,770 in/lbs | Continuous Torque Rating (Nm): | 200 N·m |
| Coupling Size: | 16 | Coupling Style: | Element |
| Inner Diameter (in): | 2.8 in | Inner Diameter (mm): | 70 mm |
| Product: | Centaflex-H Type E | Series: | Centaflex-H |
General Specifications
| UPC: | 782935320643 | Weight: | 0.92 KG |
| HTC: | 8483908010 | Country of Origin: | Germany |

