Centa Centaflex CU_005572 Centaflex-H Torsionally Stiff Couplings - CU_005572
Part #:10721457
Catalog #:CU_005572
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 14,161 in/lbs | Continuous Torque Rating (Nm): | 1,600 N·m |
| Coupling Size: | 140 | Coupling Style: | Element |
| Inner Diameter (in): | 4.9 in | Inner Diameter (mm): | 125 mm |
| Product: | Centaflex-H Type E | Series: | Centaflex-H |
General Specifications
| UPC: | 782935292377 | Weight: | 4.60 KG |
| HTC: | 8483908010 |

