Centa Centaflex CU_006309 Centaflex-H Torsionally Stiff Couplings - CU_006309
Part #:10722961
Catalog #:CU_006309
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Continuous Torque Rating (in-lb): | 17,701 in/lbs | Continuous Torque Rating (Nm): | 2,000 N·m |
| Coupling Size: | 160 | Coupling Style: | Element |
| Inner Diameter (in): | 4.9 in | Inner Diameter (mm): | 125 mm |
| Product: | Centaflex-H Type E | Series: | Centaflex-H |
General Specifications
| UPC: | 782935320223 | Weight: | 4.01 KG |
| HTC: | 8483908010 |

