Falk 0744665 Hubs-Flex Gear Coupling Parts & Kits - 0744665
Part #:10011199
Catalog #:0744665
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1015G | Hub Length through Bore (in): | 1.94 in |
| Hub Material: | Steel | Hub Straight Bore Diameter [Max] (in): | 1.624 in |
| Hub Straight Bore Diameter [Min] (in): | 1.6235 in | Hub Straight Bore Diameter [Nom] (in): | 1.625 in |
| Hub Style: | Standard | Hub Type: | Flex |
| Keyway Depth (in): | 0.1875 in | Keyway Fit: | Commercial |
| Keyway Width (in): | 0.375 in | Number of Keyways: | 1 |
| Number of Set Screws: | 0 | Product: | G Series Standard Bore Flex Hubs |
| Series: | Hubs-Flex |
General Specifications
| UPC: | 782934004957 | Weight: | 4.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

