Falk 1203227 Hubs-Flex Gear Coupling Parts & Kits - 10013779
Part #:10013779
Catalog #:10013779
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1070G | Hub Length through Bore (in): | 8.69 in |
| Hub Material: | Steel | Hub Straight Bore Diameter [Max] (in): | 10.875 in |
| Hub Straight Bore Diameter [Min] (in): | 5 in | Hub Style: | Standard |
| Hub Type: | Flex | Product: | G Series Rough Stock Bore (RSB) Flex Hubs |
| Series: | Hubs-Flex |
General Specifications
| UPC: | 782934006593 | Weight: | 170.78 KG |
| Packaged Length: | 9.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

