Falk Lifelign 1203233 Hubs-Flex Gear Coupling Parts & Kits - 1203233
Part #:10013785
Catalog #:1203233
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1035G | Hub Length through Bore (in): | 7.25 in |
| Hub Material: | Steel | Hub Straight Bore Diameter [Max] (in): | 4.875 in |
| Hub Straight Bore Diameter [Min] (in): | 2 in | Hub Style: | Long Hub |
| Hub Type: | Flex | Product: | G Series Rough Stock Bore (RSB) Flex Hubs |
| Series: | Hubs-Flex |
General Specifications
| UPC: | 782934006654 | Weight: | 80.47 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 18.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

