Falk Lifelign 1203650 Hubs-Rigid Gear Coupling Parts & Kits - 1203650
Part #:10013803
Catalog #:1203650
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1010G | Coupling Type: | Gear |
| Hub Length through Bore (in): | 1.56 in | Hub Material: | Steel |
| Hub Shoulder Diameter (in): | 4.56 in | Hub Straight Bore Diameter [Max] (in): | 2.375 in |
| Hub Straight Bore Diameter [Min] (in): | 0.5 in | Hub Style: | Rigid |
| Hub Type: | Shrouded Bolt | Product: | G Series Rough Stock Bore (RSB) Shrouded Bolts Rigid Hubs |
| Series: | Hubs-Rigid |
General Specifications
| UPC: | 782934006708 | Weight: | 8.40 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

