Falk 1203687 Hubs-Rigid Gear Coupling Parts & Kits - 1203687
Part #:10013830
Catalog #:1203687
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1045G | Coupling Type: | Gear |
| Hub Length through Bore (in): | 5.14 in | Hub Material: | Steel |
| Hub Shoulder Diameter (in): | 13.62 in | Hub Straight Bore Diameter [Max] (in): | 8.125 in |
| Hub Straight Bore Diameter [Min] (in): | 3 in | Hub Style: | Rigid |
| Hub Type: | Exposed Bolt | Product: | G Series Rough Stock Bore (RSB) Exposed Bolts Rigid Hubs |
| Series: | Hubs-Rigid |
General Specifications
| UPC: | 782934006876 | Weight: | 69.99 KG |
| Packaged Length: | 5.30 IN | Packaged Width: | 13.63 IN |
| HTC: | 8483908010 | Country of Origin: | China |

