Falk Lifelign 1203693 Hubs-Rigid Gear Coupling Parts & Kits - 1203693
Part #:10013836
Catalog #:1203693
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1015G | Coupling Type: | Gear |
| Hub Length through Bore (in): | 4.5 in | Hub Material: | Steel |
| Hub Shoulder Diameter (in): | 6 in | Hub Straight Bore Diameter [Max] (in): | 2.938 in |
| Hub Straight Bore Diameter [Min] (in): | 0.75 in | Hub Style: | Rigid |
| Hub Type: | Long Hub - Exposed Bolt | Product: | G Series Rough Stock Bore (RSB) Exposed Bolts Rigid Hubs |
| Series: | Hubs-Rigid |
General Specifications
| UPC: | 782934006937 | Weight: | 20.00 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 18.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

