Falk Lifelign 1203698 Hubs-Rigid Gear Coupling Parts & Kits - 1203698
Part #:10013841
Catalog #:1203698
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1040G | Coupling Type: | Gear |
| Hub Length through Bore (in): | 7.4 in | Hub Material: | Steel |
| Hub Shoulder Diameter (in): | 12.5 in | Hub Straight Bore Diameter [Max] (in): | 7.25 in |
| Hub Straight Bore Diameter [Min] (in): | 2.5 in | Hub Style: | Rigid |
| Hub Type: | Long Hub - Exposed Bolt | Product: | G Series Rough Stock Bore (RSB) Exposed Bolts Rigid Hubs |
| Series: | Hubs-Rigid |
General Specifications
| UPC: | 782934006982 | Weight: | 167.00 LB |
| Packaged Length: | 7.52 IN | Packaged Width: | 12.50 IN |
| HTC: | 8483908010 | Country of Origin: | United States of America |

