Falk Lifelign 1203701 Hubs-Rigid Gear Coupling Parts & Kits - 1203701
Part #:10013844
Catalog #:1203701
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1055G | Coupling Type: | Gear |
| Hub Length through Bore (in): | 11.75 in | Hub Material: | Steel |
| Hub Shoulder Diameter (in): | 16.75 in | Hub Straight Bore Diameter [Max] (in): | 10 in |
| Hub Straight Bore Diameter [Min] (in): | 4 in | Hub Style: | Rigid |
| Hub Type: | Long Hub - Exposed Bolt | Product: | G Series Rough Stock Bore (RSB) Exposed Bolts Rigid Hubs |
| Series: | Hubs-Rigid |
General Specifications
| UPC: | 782934032097 | Weight: | 495.00 LB |
| Packaged Length: | 11.94 IN | Packaged Width: | 16.75 IN |
| HTC: | 8483908010 | Country of Origin: | United States of America |

