Falk 1204063 Hubs-Flex Gear Coupling Parts & Kits - 1204063
Part #:10013860
Catalog #:1204063
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1020G | Hub Length through Bore (in): | 3.5 in |
| Hub Material: | Steel | Hub Style: | Standard |
| Hub Type: | Flex | Keyway Depth (in): | 0.25 in |
| Keyway Width (in): | 0.5 in | Number of Keyways: | 1 |
| Number of Set Screws: | 0 | Product: | G Series Mill Motor Flex Hubs |
| Series: | Hubs-Flex |
General Specifications
| UPC: | 782934032226 | Weight: | 11.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

