Falk 1204089 Hubs-Flex Gear Coupling Parts & Kits - 1204089
Part #:10013886
Catalog #:1204089
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1055G | Hub Length through Bore (in): | 6.75 in |
| Hub Material: | Steel | Hub Style: | Standard |
| Hub Type: | Flex | Keyway Depth (in): | 0.75 in |
| Keyway Width (in): | 1.5 in | Number of Keyways: | 1 |
| Number of Set Screws: | 0 | Product: | G Series Mill Motor Flex Hubs |
| Series: | Hubs-Flex |
General Specifications
| UPC: | 782934032424 | Weight: | 142.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

