Jaure Center Flange Fasteners - 98MT-MTT FS
Part #:SFTO9900018
Catalog #:98MT-MTT FS
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Configuration: | Bolt / Nut Set |
| Coupling Size: | 98 | Coupling Type: | Gear Coupling |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Measurement System: | Metric | Style: | MT / MTT |
General Specifications
| UPC: | 662384000962 | Weight: | 1.54 LB |
| Packaged Length: | 0.55 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.12 IN | Country of Origin: | Spain |

