Jaure Coupling Sleeve - 190MT SLEEVE
Part #:SFCA9900021
Catalog #:190MT SLEEVE
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Configuration: | Sleeve Only | Coupling Size: | 190 |
| Coupling Type: | Gear Coupling | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Measurement System: | Metric |
| Outside Diameter (in): | 12.1456692913386 in | Outside Diameter (mm): | 308.5 mm |
| Overall Length (in): | 5.61023622047244 in | Overall Length (mm): | 142.5 mm |
| Style: | MT | Tooth Profile: | Crown faced, Involute Stub Tooth |
General Specifications
| UPC: | 662384000894 | Weight: | 59.51 LB |
| Packaged Length: | 14.96 IN | Packaged Width: | 14.96 IN |
| Packaged Height: | 5.61 IN | Country of Origin: | China |

