Jaure Coupling Sleeve - 210MT SLEEVE
Part #:SFCA9900022
Catalog #:210MT SLEEVE
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Configuration: | Sleeve Only | Coupling Size: | 210 |
| Coupling Type: | Gear Coupling | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Measurement System: | Metric |
| Outside Diameter (in): | 13.1496062992126 in | Outside Diameter (mm): | 334 mm |
| Overall Length (in): | 6.08267716535433 in | Overall Length (mm): | 154.5 mm |
| Style: | MT | Tooth Profile: | Crown faced, Involute Stub Tooth |
General Specifications
| UPC: | 662384000900 | Weight: | 62.81 LB |
| Packaged Length: | 15.95 IN | Packaged Width: | 15.95 IN |
| Packaged Height: | 6.08 IN | Country of Origin: | Slovakia |

