Jaure Finished Bore Hub - 98MT-MTT FHUB FB
Part #:SFCU9900004
Catalog #:98MT-MTT FHUB FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 98 in | Bore Size Max (mm): | 98 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (mm): | 26 mm |
| Configuration: | Hub Only | Coupling Size: | 98 |
| Coupling Type: | Gear Coupling | Length Through Bore (in): | 2.99212598425197 in |
| Length Through Bore (mm): | 76 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Max Bore w/standard key for Flex Hub: | 98 in |
| Measurement System: | Metric | Outside Diameter (in): | 5.23622047244095 in |
| Outside Diameter (mm): | 133 mm | Style: | MT / MTT |
| Tooth Profile: | Crown faced, Involute Stub Tooth |
General Specifications
| UPC: | 662384000627 | Weight: | 18.73 LB |

