Jaure Finished Bore Hub - 210MT-MTT FHUB FB
Part #:SFCU9900010
Catalog #:210MT-MTT FHUB FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 210 in | Bore Size Max (mm): | 210 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (mm): | 110 mm |
| Configuration: | Hub Only | Coupling Size: | 210 |
| Coupling Type: | Gear Coupling | Length Through Bore (in): | 6.88976377952756 in |
| Length Through Bore (mm): | 175 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Max Bore w/standard key for Flex Hub: | 210 in |
| Measurement System: | Metric | Outside Diameter (in): | 10.9842519685039 in |
| Outside Diameter (mm): | 279 mm | Style: | MT / MTT |
| Tooth Profile: | Crown faced, Involute Stub Tooth |
General Specifications
| UPC: | 662384005820 | Weight: | 163.10 LB |

