Jaure Flex Half with Fasteners / Finished Bore Hub - 78MT FHWF FB
Part #:ADMT9920015
Catalog #:78MT FHWF FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 78 in |
| Bore Size Max (mm): | 78 mm | Bore Type: | Finish Bore |
| Compatible Bore Size [Min] (mm): | 20 mm | Configuration: | Half Coupling |
| Coupling Size: | 78 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Length Through Bore (in): | 2.44094488188976 in |
| Length Through Bore (mm): | 62 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Hub / Carbon Steel Sleeve | Max Bore w/standard key for Flex Hub: | 78 in |
| Measurement System: | Metric | Outside Diameter (in): | 6.73228346456693 in |
| Outside Diameter (mm): | 171 mm | Overall Length (in): | 2.5 in |
| Overall Length (mm): | 63.5 mm | Rating HP @ 100 RPM: | 78.6421261404205 |
| Speed Max (rpm): | 5,800 rpm | Style: | MT |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (N⋅m): | 11,100 N·m |
| Torque Rating (in-lb): | 49,564.2 in/lbs | Torque Rating (N⋅m): | 5,600 N·m |
General Specifications
| UPC: | 662384002867 | Weight: | 16.55 LB |

