Jaure Flex Half with Fasteners / Finished Bore Hub - 112MT FHWF FB
Part #:ADMT9920017
Catalog #:112MT FHWF FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 112 in |
| Bore Size Max (mm): | 112 mm | Bore Type: | Finish Bore |
| Compatible Bore Size [Min] (mm): | 30 mm | Configuration: | Half Coupling |
| Coupling Size: | 112 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Length Through Bore (in): | 3.54330708661417 in |
| Length Through Bore (mm): | 90 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Hub / Carbon Steel Sleeve | Max Bore w/standard key for Flex Hub: | 112 in |
| Measurement System: | Metric | Outside Diameter (in): | 9.21259842519685 in |
| Outside Diameter (mm): | 234 mm | Overall Length (in): | 3.64173228346457 in |
| Overall Length (mm): | 92.5 mm | Rating HP @ 100 RPM: | 196.605315351051 |
| Speed Max (rpm): | 4,200 rpm | Style: | MT |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (N⋅m): | 28,200 N·m |
| Torque Rating (in-lb): | 123,910.5 in/lbs | Torque Rating (N⋅m): | 14,000 N·m |
General Specifications
| UPC: | 662384002881 | Weight: | 43.98 LB |

