Jaure Full Coupling Finished Bore Hub - 174MT FF FB
Part #:ADMT9900008
Catalog #:174MT FF FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 174 in |
| Bore Size Max (mm): | 174 mm | Bore Type: | Finish Bore |
| Compatible Bore Size [Min] (mm): | 85 mm | Configuration: | Full Flex Coupling |
| Coupling Size: | 174 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 10 | Length Through Bore (in): | 5.31496062992126 in |
| Length Through Bore (mm): | 135 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Hub / Carbon Steel Sleeve | Max Bore w/standard key for Flex Hub: | 174 in |
| Measurement System: | Metric | Outside Diameter (in): | 13.2677165354331 in |
| Outside Diameter (mm): | 337 mm | Overall Length (in): | 10.9448818897638 in |
| Overall Length (mm): | 278 mm | Rating HP @ 100 RPM: | 623.519714399048 |
| Speed Max (rpm): | 2,900 rpm | Style: | MT |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (N⋅m): | 88,000 N·m |
| Torque Rating (in-lb): | 392,973.3 in/lbs | Torque Rating (N⋅m): | 44,400 N·m |
General Specifications
| UPC: | 662384000511 | Weight: | 256.77 LB |

