Jaure Full Coupling Finished Bore Hub - 233MT FF FB
Part #:ADMT9900011
Catalog #:233MT FF FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 233 in |
| Bore Size Max (mm): | 233 mm | Bore Type: | Finish Bore |
| Compatible Bore Size [Min] (mm): | 120 mm | Configuration: | Full Flex Coupling |
| Coupling Size: | 233 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Length Through Bore (in): | 7.48031496062992 in |
| Length Through Bore (mm): | 190 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Hub / Carbon Steel Sleeve | Max Bore w/standard key for Flex Hub: | 233 in |
| Measurement System: | Metric | Outside Diameter (in): | 17.4803149606299 in |
| Outside Diameter (mm): | 444 mm | Overall Length (in): | 15.2755905511811 in |
| Overall Length (mm): | 388 mm | Rating HP @ 100 RPM: | 2,120.52875842919 |
| Speed Max (rpm): | 2,200 rpm | Style: | MT |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (N⋅m): | 304,000 N·m |
| Torque Rating (in-lb): | 1,336,463.25 in/lbs | Torque Rating (N⋅m): | 151,000 N·m |
General Specifications
| UPC: | 662384000542 | Weight: | 574.13 LB |

