Kop-Flex Gear Coupling Buffer Ring - Size 3.5 - 3 1/2W BUFFER
Part #:1966803
Catalog #:3 1/2W BUFFER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Buffer Ring |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Includes: | Buffer Ring | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 11 in |
| Series: | Waldron |
General Specifications
| UPC: | 662384493740 | Weight: | 0.49 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

