Kop-Flex Gear Coupling Component - Spacer - 5" DBSE - Exposed Bolt - Size 2 - 2 EB SPR500 PLUS
Part #:HG1959808
Catalog #:2 EB SPR500 PLUS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 5.88 in | Bolt Type: | Exposed Bolt |
| Coupling Size: | 2 | Coupling Type: | Full Flex |
| Includes: | Spacer | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 7 in | Sleeve Type: | Flanged |
| Torque Rating (in-lb): | 37,800 in/lbs | Torque Rating (N⋅m): | 4,270.83 N·m |
General Specifications
| UPC: | 662384006124 |

