Kop-Flex Gear Coupling Fastener Set (with gasket) - Size 4 - 4 SB FS
Part #:1961143
Catalog #:4 SB FS
KEY FEATURES
- All-metal end ring seal design for maximum service life. The industry standard for over 75 years.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 10.625 in | Bolt Type: | Shrouded |
| Component Type: | Fastener Set (with gasket) | Coupling Size: | 4 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 14 |
| Includes: | Fastener Set (with gasket) | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel / Paper | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 12.5 in |
| Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384821475 | Weight: | 4.23 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 2.85 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

