Kop-Flex Gear Coupling Flex Half - Size 3.0 - Less Fasteners - 3H EB FHLF
Part #:2301166
Catalog #:3H EB FHLF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 8.126 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 5 in | Bore Type: | Rough Bore |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Includes: | Stop Plate | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Outside Diameter (in): | 9.4375 in |
General Specifications
| UPC: | 662384145366 | Weight: | 40.32 LB |

