Kop-Flex Gear Coupling Flex Half - Size 3.5 - Less Fasteners - Finish Bored - 3 1/2H EB FHLF FB
Part #:2301299
Catalog #:3 1/2H EB FHLF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 9.7 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 4.7 in | Bore Type: | Finished Bore |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Includes: | Spacer | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model Name: | Model_B1-3-5Spacer | Outside Diameter (in): | 7 in |
General Specifications
| UPC: | 662384147063 | Weight: | 53.00 LB |

