Kop-Flex Gear Coupling Flex Half - Size 3.5 - Less Fasteners - Finish Bored - 3 1/2F SB FHLF FB
Part #:2301885
Catalog #:3 1/2F SB FHLF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Mill Motor Hub | Configuration: | Gear |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 2.875 in | Length Through Bore (in): | 2.09375 in |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | Model B |
| Outside Diameter (in): | 2.86 in | Size Code: | 2 |
| Tooth Profile: | Straight |
General Specifications
| UPC: | 662384011517 | Weight: | 55.38 LB |

