Kop-Flex Gear Coupling Flex Half - Size 3.5 - With Fasteners - Finished Bore - 3 1/2H EB FHWF FB
Part #:2302750
Catalog #:3 1/2H EB FHWF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 9.8 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 4.8 in | Bore Type: | Finished Bore |
| Coupling Size: | 2 | Coupling Type: | Gear Coupling |
| Includes: | Spacer | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model Name: | Model_B1-3-5Spacer | Outside Diameter (in): | 7 in |
General Specifications
| UPC: | 662384146943 | Weight: | 60.35 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 10.50 IN |

