Kop-Flex Gear Coupling Flex Half - Size 4.0 - With Fasteners - Finished Bore - 4H EB FHWF FB
Part #:2302768
Catalog #:4H EB FHWF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 12 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 5.6 in | Bore Type: | Finished Bore |
| Coupling Size: | 4 | Coupling Type: | Gear Coupling |
| Includes: | Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Paper | Measurement System: | Imperial |
| Outside Diameter (in): | 12.5 in |
General Specifications
| UPC: | 662384146950 | Weight: | 98.35 LB |

