Kop-Flex Gear Coupling Flex Half - Size 4.5 - Less Fasteners - 4 1/2H EB FHLF
Part #:2301190
Catalog #:4 1/2H EB FHLF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 12 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 4.75 in | Bore Type: | Rough Bore |
| Configuration: | Gear | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 4.125 in |
| Length Through Bore (in): | 4.5 in | Length Through Bore (mm): | 114.3 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Outside Diameter (in): | 9.4375 in |
| Speed Max (rpm): | 6,800 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 101,000 in/lbs |
General Specifications
| UPC: | 662384145397 | Weight: | 121.08 LB |

