Kop-Flex Gear Coupling Flex Half - Size 4.5 - Less Fasteners - 4 1/2F SB FHLF
Part #:2301828
Catalog #:4 1/2F SB FHLF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 11.75 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 4.75 in | Bore Type: | Finish Bore |
| Configuration: | Full Flex | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 8 |
| Fastener Size: | 5/8 x 2 3/4 | Length Through Bore (in): | 3.59375 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | 1-5-7_FF |
| Outside Diameter (in): | 9.4375 in | Overall Length (in): | 7.3125 in |
| Rating HP @ 100 RPM: | 160 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 6,800 rpm | Style: | FASTS |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 202,000 in/lbs |
| Torque Rating (in-lb): | 101,000 in/lbs |
General Specifications
| UPC: | 662384010633 | Weight: | 104.77 LB |

