Kop-Flex Gear Coupling Flex Half - Size 4.5 - With Fasteners - Finished Bore - 4 1/2F EB FHWF FB
Part #:2303170
Catalog #:4 1/2F EB FHWF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 15 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 4.78 in | Bore Type: | Finished Bore |
| Compatible Bore Size Rigid Hub [Min] (in): | 1.375 in | Configuration: | Flex Rigid |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Fastener Size: | 0.5 |
| Hub Diameter (in): | 5.75 in | Length Through Bore (in): | 2.90625 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Model_B1-3-5FR |
| Outside Diameter (in): | 8.375 in | Overall Length (in): | 6.25 in |
| Rating HP @ 100 RPM: | 110 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 6,800 rpm | Style: | FASTS Model B |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 138,600 in/lbs |
| Torque Rating (in-lb): | 69,300 in/lbs |
General Specifications
| UPC: | 662384011616 | Weight: | 114.67 LB |

