Kop-Flex Gear Coupling Flex Half - Size 5.0 - Less Fasteners - 5F EB FHLF
Part #:2301612
Catalog #:5F EB FHLF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 13.6 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 5.6 in | Bore Type: | Rough Bore |
| Coupling Size: | 5.5 | Coupling Type: | Gear Coupling |
| Includes: | Seal | Lube/Non-Lube: | Lubricated |
| Material: | Rubber | Measurement System: | Imperial |
General Specifications
| UPC: | 662384010725 | Weight: | 161.50 LB |

