Kop-Flex Gear Coupling Flex Half - Size 5.0 - With Fasteners - 5F SB FHWF
Part #:2303295
Catalog #:5F SB FHWF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 13.1876 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 5.6 in | Bore Type: | Rough Bore |
| Coupling Size: | 5 | Coupling Type: | Gear Coupling |
| Includes: | Vertical Slide Fastener Set | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Outside Diameter (in): | 15.3125 in |
General Specifications
| UPC: | 662384010459 | Weight: | 162.64 LB |

