Kop-Flex Gear Coupling Flex Half - Size 5.0 - With Fasteners - Finished Bore - 5H EB FHWF FB
Part #:2302784
Catalog #:5H EB FHWF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 13.7 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 6.88 in | Bore Type: | Finished Bore |
| Coupling Size: | 50 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Material: | Aluminum |
| Measurement System: | Imperial | Outside Diameter (in): | 3.125 in |
| Style: | EE, ES, SS |
General Specifications
| UPC: | 662384146974 | Weight: | 187.32 LB |

