Kop-Flex Gear Coupling Flex Half - Size 5.5 - Less Fasteners - 5 1/2H EB FHLF
Part #:2301216
Catalog #:5 1/2H EB FHLF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 14.5 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 5.88 in | Bore Type: | Rough Bore |
| Configuration: | Gear Sleeve | Coupling Size: | 4 |
| Coupling Type: | Gear Coupling | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Outside Diameter (in): | 12.5 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 5,260 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 236,000 in/lbs |
General Specifications
| UPC: | 662384145410 | Weight: | 231.35 LB |

