Kop-Flex Gear Coupling Flex Half - Size 6.0 - With Fasteners - Finished Bore - 6F EB FHWF FB
Part #:2303204
Catalog #:6F EB FHWF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 15.77 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 6.7 in | Bore Type: | Finished Bore |
| Coupling Size: | 6 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Includes: | Fastener Set (with gasket) |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel / Paper |
| Measurement System: | Imperial | Outside Diameter (in): | 18 in |
General Specifications
| UPC: | 662384011647 | Weight: | 266.17 LB |

