Kop-Flex Gear Coupling Flex Half - Size 7.0 - Less Fasteners - Finish Bored - 7H EB FHLF FB
Part #:2301356
Catalog #:7H EB FHLF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 18.27 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 10.38 in | Bore Type: | Finished Bore |
| Coupling Size: | 70 | Coupling Type: | Elastomeric Coupling |
| Lube/Non-Lube: | Non-Lubricated | Measurement System: | Imperial |
| Outside Diameter (in): | 26.88 in | Style: | K2 |
General Specifications
| UPC: | 662384147124 | Weight: | 298.00 LB |

