Kop-Flex Gear Coupling Flex Half - Size 7.0 - With Fasteners - Finish Bored - 4 1/2F EB FHLF FB
Part #:2301711
Catalog #:4 1/2F EB FHLF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 14 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 4.77 in | Bore Type: | Finished Bore |
| Configuration: | Full Flex | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 8 |
| Fastener Size: | 0.5 | Length Through Bore (in): | 3.15625 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Outside Diameter (in): | 8.375 in |
| Overall Length (in): | 6.5 in | Rating HP @ 100 RPM: | 110 |
| Speed Max (rpm): | 6,800 rpm | Style: | FASTS Model B |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 138,600 in/lbs |
| Torque Rating (in-lb): | 69,300 in/lbs |
General Specifications
| UPC: | 662384011722 | Weight: | 97.00 LB |

