Kop-Flex Gear Coupling Flex Hub - Size 1.125 - 1 1/8W FHUB
Part #:2286565
Catalog #:1 1/8W FHUB
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.25 in | Bore Type: | Rough Bore |
| Component Type: | Flex Hub | Configuration: | Gear |
| Coupling Size: | 1.125 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 1.877 in | Length Through Bore (in): | 1.4375 in |
| Length Through Bore (mm): | 36.5125 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 8.375 in |
| Size Code: | 1.125 | Sleeve Outside Diameter (in): | 8.375 in |
| Speed Max (rpm): | 14,000 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 2,520 in/lbs |
General Specifications
| UPC: | 662384500219 | Weight: | 1.37 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.90 IN |

