Kop-Flex Gear Coupling Flex Hub - Size 1 - 1W FHUB
Part #:1967090
Catalog #:1W FHUB
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.63 in | Bore Type: | Rough Bore |
| Component Type: | Flex Hub | Configuration: | Gear |
| Coupling Size: | 1 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 2.313 in | Length Through Bore (in): | 1.6875 in |
| Length Through Bore (mm): | 42.8625 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 1.625 in |
| Measurement System: | Imperial | Model: | Waldron |
| Outside Diameter (in): | 4.5625 in | Size Code: | 1 |
| Sleeve Outside Diameter (in): | 4.5625 in | Speed Max (rpm): | 10,000 rpm |
| Tooth Profile: | Crowned | Torque Rating (in-lb): | 6,300 in/lbs |
General Specifications
| UPC: | 662384498653 | Weight: | 2.22 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 2.10 IN |

