Kop-Flex Gear Coupling Flex Hub - Size 2 - 2W FHUBTLX2012
Part #:1965995
Catalog #:2W FHUBTLX2012
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 2.58 in |
| Bore Type: | Taper Lock Bushing | Component Type: | Flex Hub |
| Configuration: | Gear | Coupling Size: | 2 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 4 in |
| Inboard H: | 5 | Inboard L: | 0.125 |
| Inboard M: | 0.8125 | Inboard, Outboard H: | 5.6875 |
| Inboard, Outboard L: | 1.65625 | Inboard, Outboard M: | 0.8125 |
| Length Through Bore (in): | 2.44 in | Length Through Bore (mm): | 31.75 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | Waldron |
| Outboard H: | 6.375 | Outboard L: | 3.875 |
| Outboard M: | 1.5 | Outside Diameter (in): | 7 in |
| Size Code: | 2 | Sleeve Outside Diameter (in): | 7 in |
| Speed Max (rpm): | 4,850 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 31,500 in/lbs |
General Specifications
| UPC: | 662384085020 | Weight: | 5.37 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 3.10 IN |

