Kop-Flex Gear Coupling Flex Hub - Size 2.5 - 2 1/2W FHUB
Part #:1967124
Catalog #:2 1/2W FHUB
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.25 in | Bore Type: | Rough Bore |
| Component Type: | Flex Hub | Configuration: | Gear |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Hub Diameter (in): | 4.721 in | Length Through Bore (in): | 3.0313 in |
| Length Through Bore (mm): | 76.99375 mm | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Max Bore w/standard key: | 3.25 in |
| Measurement System: | Imperial | Model: | Waldron |
| Outside Diameter (in): | 8.375 in | Size Code: | 2.5 |
| Sleeve Outside Diameter (in): | 8.375 in | Speed Max (rpm): | 5,000 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 56,700 in/lbs |
General Specifications
| UPC: | 662384498684 | Weight: | 15.62 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 3.90 IN |

