Kop-Flex Gear Coupling Flex Hub - Size 3.0 - Finished Bore - 3H FHUB FB
Part #:2283117
Catalog #:3H FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5 in | Bore Type: | Finished Bore |
| Component Type: | Hub QD Bushing | Coupling Size: | 30 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Aluminum | Measurement System: | Imperial |
| Model: | Elastomeric | Outside Diameter (in): | 2.4375 in |
General Specifications
| UPC: | 662384403213 | Weight: | 20.72 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 9.65 IN |
| Packaged Height: | 4.90 IN |

