Kop-Flex Gear Coupling Flex Hub - Size 3 - 3W FHUBTLX3030
Part #:1966019
Catalog #:3W FHUBTLX3030
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 3.84 in |
| Bore Type: | Taper Lock Bushing | Component Type: | Flex Hub |
| Configuration: | Gear | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 5.626 in |
| Inboard H: | 7.375 | Inboard L: | 0.1875 |
| Inboard M: | 1.03125 | Inboard, Outboard H: | 8.21875 |
| Inboard, Outboard L: | 1.203125 | Inboard, Outboard M: | 1.03125 |
| Length Through Bore (in): | 3.59 in | Length Through Bore (mm): | 76.2 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | Waldron |
| Outboard H: | 9.0625 | Outboard L: | 3.0625 |
| Outboard M: | 1.875 | Outside Diameter (in): | 9.4375 in |
| Size Code: | 3 | Sleeve Outside Diameter (in): | 9.4375 in |
| Speed Max (rpm): | 3,650 rpm | Tooth Profile: | Straight |
| Torque Rating (in-lb): | 94,500 in/lbs |
General Specifications
| UPC: | 662384085044 | Weight: | 13.68 LB |

