Kop-Flex Gear Coupling Flex Hub - Size 3.5 - Finished Bore - 3 1/2H FHUB FB
Part #:2283125
Catalog #:3 1/2H FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.63 in | Bore Type: | Finish Bore |
| Component Type: | Limited End Float Disc | Coupling Size: | 2 |
| Coupling Type: | Gear Coupling | Includes: | Limited End Float Disc |
| Lube/Non-Lube: | Lubricated | Material: | Phenolic Disc |
| Measurement System: | Imperial | Model: | FASTS |
| Outside Diameter (in): | 7 in | Series: | Fast |
| Total LEF: | 0.125 |
General Specifications
| UPC: | 662384435214 | Weight: | 46.00 LB |

