Kop-Flex Gear Coupling Flex Hub - Size 3 - Finished Bore - 3W FHUBX 3 3/4
Part #:1966407
Catalog #:3W FHUBX 3 3/4
KEY FEATURES
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
- Optional pilot rings provide a positive piloted connection between sleeves and/or rigids.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4 in | Bore Size Min (in): | 0 in |
| Bore Type: | Finished Bore | Component Type: | Flex Hub |
| Configuration: | Gear | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Hub Diameter (in): | 6.75 in |
| Length Through Bore (in): | 3.5938 in | Length Through Bore (mm): | 91.28125 mm |
| Lube/Non-Lube: | Lubricated | Material: | Carbon Steel |
| Measurement System: | Imperial | Model: | Waldron |
| Outside Diameter (in): | 9.4375 in | Size Code: | 3 |
| Sleeve Outside Diameter (in): | 5.625 in | Speed Max (rpm): | 4,300 rpm |
| Tooth Profile: | Straight | Torque Rating (in-lb): | 94,500 in/lbs |
General Specifications
| UPC: | 662384487138 | Weight: | 15.06 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 9.75 IN |

